IESNA:LM-63-2002
[TEST]P1383158
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2D-835-U-RW
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 147W 80CRI 3500K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (52) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.23A 147.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]3.1%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17861.2
TILT=NONE
52 -1 1 38 11 1 1 1.0000 0.5000 0.0000
1.000 1 147.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
2024.1 2024.1 2003.7 1991.4 2011.8 2048.6 2069.1 2114.1 2191.8 2302.2 2445.3 2596.6 2776.5 2989.1 3226.3 3496.2 3778.3 4048.2 4273.1 
4428.5 4526.6 4559.4 4428.5 4089.1 3320.4 2375.8 2249.0 1623.4 944.6 609.3 421.2 274.0 192.2 151.3 98.1 28.6 8.2 0.0 
2024.1 2011.8 1995.5 1987.3 1999.6 2040.5 2065.0 2114.1 2195.8 2302.2 2441.2 2604.8 2780.6 2989.1 3238.6 3508.5 3790.6 4060.5 4273.1 
4436.7 4538.9 4559.4 4448.9 4130.0 3336.7 2408.5 2249.0 1635.6 952.8 617.5 421.2 302.6 192.2 143.1 94.0 32.7 12.3 0.0 
2024.1 2007.8 1995.5 1991.4 2015.9 2060.9 2110.0 2175.4 2261.3 2388.0 2531.2 2698.8 2874.6 3083.2 3328.5 3594.3 3888.7 4154.5 4399.9 
4583.9 4698.4 4739.3 4657.5 4379.4 3692.5 2662.0 2506.6 1876.9 1095.9 687.0 453.9 327.1 249.4 151.3 98.1 40.9 12.3 0.0 
2024.1 2015.9 2007.8 2007.8 2040.5 2101.8 2171.3 2257.2 2363.5 2490.3 2641.6 2805.1 2993.2 3189.5 3422.6 3684.3 3966.4 4264.9 4530.7 
4755.6 4911.0 4988.7 4972.4 4800.6 4379.4 3394.0 3160.9 2400.3 1541.6 866.9 552.0 372.1 261.7 184.0 118.6 45.0 12.3 0.0 
2024.1 2015.9 2020.0 2036.4 2077.3 2150.9 2244.9 2351.2 2469.8 2600.7 2752.0 2919.6 3095.5 3291.7 3512.5 3757.9 4035.9 4326.3 4628.9 
4886.5 5107.3 5250.4 5307.7 5279.0 5062.3 4596.2 4399.9 3463.5 2339.0 1394.4 719.7 413.0 261.7 188.1 110.4 45.0 16.4 0.0 
2024.1 2024.1 2040.5 2069.1 2122.2 2204.0 2302.2 2416.7 2547.5 2690.6 2841.9 3001.4 3165.0 3357.2 3565.7 3798.8 4060.5 4334.5 4633.0 
4923.3 5193.2 5414.0 5565.3 5663.4 5663.4 5503.9 5430.3 5050.0 4015.5 2285.8 1247.2 597.0 355.8 200.4 102.2 45.0 16.4 0.0 
2024.1 2032.3 2056.8 2101.8 2171.3 2249.0 2347.1 2461.6 2576.1 2711.1 2841.9 2985.0 3148.6 3312.2 3512.5 3725.2 3962.3 4215.9 4469.4 
4747.5 5021.4 5287.2 5528.5 5708.4 5843.3 5912.8 5929.2 5859.7 5107.3 4289.5 2723.3 1435.3 637.9 261.7 110.4 53.2 24.5 
0.0 
2024.1 2028.2 2060.9 2122.2 2204.0 2289.9 2379.9 2478.0 2576.1 2674.3 2784.7 2907.4 3042.3 3193.6 3365.3 3557.5 3778.3 4007.3 4244.5 
4514.4 4763.8 5013.2 5246.3 5467.1 5679.8 5855.6 5872.0 5667.5 5377.2 5213.6 4604.3 3500.3 1635.6 429.4 188.1 73.6 
28.6 0.0 
2024.1 2040.5 2081.4 2155.0 2240.8 2330.8 2420.8 2498.4 2572.0 2649.7 2731.5 2825.6 2931.9 3050.5 3197.7 3365.3 3565.7 3786.5 4007.3 
4248.6 4502.1 4747.5 4976.4 5193.2 5405.8 5508.0 5475.3 5180.9 5156.4 5095.0 5144.1 4682.0 2506.6 854.6 237.2 
81.8 32.7 0.0 
2024.1 2040.5 2081.4 2163.1 2261.3 2359.4 2453.5 2527.1 2596.6 2666.1 2739.7 2813.3 2899.2 3017.8 3160.9 3320.4 3524.8 3737.4 3958.3 
4187.2 4436.7 4669.8 4894.7 5119.6 5332.2 5336.3 5262.7 4964.2 4980.5 4841.5 5001.0 4731.1 2343.1 417.1 134.9 
61.3 32.7 0.0 
2024.1 2032.3 2085.4 2171.3 2265.4 2363.5 2465.7 2551.6 2608.8 2674.3 2752.0 2825.6 2911.4 3025.9 3165.0 3328.5 3524.8 3753.8 3974.6 
4211.8 4457.1 4694.3 4943.7 5148.2 5356.7 5336.3 5254.5 4964.2 4988.7 4833.3 4988.7 4547.1 2081.4 306.7 122.7 57.2 
32.7 0.0 
